M335M1-030 3/4
Discontinued - Replaced By: M335M2-030 3/4
Part of the 335 Series
Ordering Code: 0342671
UPC: 098268609318
Lead Free: Not In Scope
3/4 In Bronze Boiler Pressure Safety Relief Valve, Male Inlet, 30 psi
This 3/4 inch steam safety relief valve is used in commercial and industrial applications for low-pressure, steam heating boilers and process equipment. It consists of a bronze body construction with NPT threaded male inlet and threaded female outlet (drain) connection, stainless steel spring, a top-guided stem, and a non-stick Teflon (R) disc-to-metal seating. It has satin chrome finish. It has a low pressure setting at 8 psi (55 kPa) for pressure cookers and steam cleaning equipment.
- High capacity
- Positive shutoff
- ASME Section IV at 15 psi (103 kPa) set point
- Seat located above drain
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268609318 |
Inlet Connection Size | 3/4 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 3/4 IN |
Part Number | 0342671 |
Pressure Relief Setting-PSI | 30 |
Series | 335 |