415-015 1 1/2
Part of the 415 Series
Ordering Code: 0364200
UPC: 098268903041
Lead Free: Not In Scope
1 1/2 IN Bronze Steam Relief Valve, 15 psi
This 1 1/2 inch dependable, low cost, high capacity safety relief valve is designed for pressure cookers and steam cleaning equipment requirements used in low pressure applications. It features a bronze body, stainless steel spring, top guided stem, NPT threaded male inlet by threaded female outlet (drain) connection and a non-stick PTFE disc-to-metal seat to assure positive shutoff. The factory pressure setting for saturated steam service is set at 15 psi.
Features
- Pressure for saturated steam service set at 15 psi
- Bronze body
- Male NPT screwed inlet and female NPT screwed outlet
- Top guided stem and non-stick PTFE disc to metal seat assures positive shutoff
- Used for industrial and commercial low pressure applications
- Seat located above drain
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268903041 |
Inlet Connection Size | 1 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 15 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0364200 |
Pressure Relief Setting-PSI | 15 |
Pressure Steam Discharge Capacity | 1,860 pounds per hour at 15 PSI |
Protection Type | Pressure |
Series | 415 |