415-015 1 1/4
Part of the 415 Series
Ordering Code: 0364195
UPC: 098268903034
Lead Free: Not In Scope
1 1/4 IN Bronze Steam Relief Valve, 15 psi
This 1 1/4 inch dependable, low cost, high capacity safety relief valve is designed for pressure cookers and steam cleaning equipment requirements used in low pressure applications. It features a bronze body, stainless steel spring, top guided stem, NPT threaded male inlet by threaded female outlet (drain) connection and a non-stick PTFE disc-to-metal seat to assure positive shutoff. The factory pressure setting for saturated steam service is set at 15 psi.
Features
- Pressure for saturated steam service set at 15 psi
- Bronze body
- Male NPT screwed inlet and female NPT screwed outlet
- Top guided stem and non-stick PTFE disc to metal seat assures positive shutoff
- ASME, section IV rating
- Used for industrial and commercial low pressure applications
- High capacity
- Seat located above drain
- Stainless steel spring
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-PSI | 15 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0364195 |
| Pressure Relief Setting-PSI | 15 |
| Pressure Steam Discharge Capacity | 1,230 pounds per hour at 15 PSI |
| Protection Type | Pressure |
| Series | 415 |
| UPC | 098268903034 |