415M1-SC-008
Discontinued - Replaced By: 415M1-008
Part of the 415 Series
Ordering Code: 0346053
UPC: 098268635188
Lead Free: Not In Scope
3/4 IN Forged Brass Steam Relief Valve, 8 psi, Satin Chrome
This 3/4 by 3/4 inch dependable, low cost, high capacity safety relief valve is designed for pressure cookers and steam cleaning equipment requirements used in low pressure applications. It features a brass body with a satin chrome finish, stainless steel spring, top guided stem, NPT threaded male inlet by threaded female outlet (drain) connection and a non-stick PTFE disc-to-metal seat to assure positive shutoff. The factory pressure setting for saturated steam service is set at 8 psi.
Features
- Pressure for saturated steam service set at 8 psi
- Brass body with satin chrome finish
- Male NPT screwed inlet and female NPT screwed outlet
- Top guided stem and non-stick PTFE disc to metal seat assures positive shutoff
- Used for pressure cookers and steam cleaning equipment in low pressure applications
- High capacity
- Seat located above drain
- Stainless steel spring
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
EAN | 098268635188 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 15 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0346053 |
Pressure Relief Setting-PSI | 15 |
Pressure Steam Discharge Capacity | 450 pounds per hour at 15 PSI |
Protection Type | Pressure |
Series | 415 |