LF5300A 1/2
Part of the LF5300A Series
Ordering Code: 0121627
UPC: 098268587814
Lead Free: Yes
1/2 IN Lead Free Poppet Type Bypass Control Relief Valve, T Handle, Adjustable 0-250 psi
This lead free 1/2 inch bypass control relief valve is used in commercial, residential, and in residential applications to regulate liquid pressure as supplied by a positive pressure pump. This is a poppet-type compact valve that protects equipment by opening at the desired setting to allow excess volume to be by-passed back to the source. It consist of a lead free brass body construction with NPT male inlet and NPT female outlet, PTFE disc, spring and a tee handle. The pressure range is 0 to 250 psi (zero to 17.23 bar).
Features
- Lead free brass body construction
- Spring loaded
- Soft seated
- Automatic reseating
| Specifications | |
|---|---|
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| GPM-When Relieved | Does Not Apply to Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-PSI | 250 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0121627 |
| Pressure Range | 0 to 250 PSI |
| Pressure Relief Setting-PSI | 150 |
| Pressure Steam Discharge Capacity | Does Not Apply to Product |
| Protection Type | Pressure |
| Series | LF5300A |
| Shank Length | Does Not Apply To Product |
| Temperature Steam Discharge Capacity | Does Not Apply to Product |
| Thermostat Material | Does Not Apply To Product |
| Thermostat Probe Length | Does Not Apply To Product |
| UPC | 098268587814 |