LFBP30 10-50 1/2
Part of the LFBP30 Series
Ordering Code: 0121399
UPC: 098268584011
Lead Free: YES
1/2 In Lead Free Diaphragm Operated Bypass Control Relief Valve, Adjustable 10-50 psi
This 1/2 inch bypass control relief valve is used in commercial, residential and industrial applications to regulate liquid pressure as supplied by a positive pressure pump. It is a diaphragm-operated type valve that protects equipment by opening at an adjustable range of 10 to 50 psi (0.1 to 3.4 bar) to allow excess volume to be by-passed back to the source. It consists of a lead free alloy body with NPT threaded male inlet and NPT threaded female outlet, sensitive rubber diaphragm, Buna-N disc, tee handle, a spring, and adjustment handle separated from liquid elements.
Features
- Lead free body construction
- Sensitive rubber diaphragm
- T-handle facilitates pressure change
- Adjustable opening pressure range at 45 to 100 psi
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268584011 |
GPM-When Relieved | Does Not Apply to Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-PSI | 50 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0121399 |
Pressure Range | 10 to 50 PSI |
Pressure Relief Setting-PSI | 25 |
Pressure Steam Discharge Capacity | Does Not Apply to Product |
Protection Type | Pressure |
Series | LFBP30 |
Shank Length | Does Not Apply To Product |
Temperature Steam Discharge Capacity | Does Not Apply to Product |
Thermostat Material | Does Not Apply To Product |