LFBP30 45-100 1/2
Part of the LFBP30 Series
Ordering Code: 0121400
UPC: 098268584028
Lead Free: YES
1/2 In Lead Free Diaphragm Operated Bypass Control Relief Valve, Adjustable 45-100 psi
This 1/2 inch bypass control relief valve is used in commercial, residential and industrial applications to regulate liquid pressure as supplied by a positive pressure pump. It is a diaphragm-operated type valve that protects equipment by opening at an adjustable range of 45 to 100 psi (3.1 to 6.9 bar) to allow excess volume to be bypassed back to the source. It consists of a lead free alloy body with NPT threaded male inlet and NPT threaded female outlet, sensitive rubber diaphragm, Buna-N disc, tee handle, a spring, and adjustment handle separated from liquid elements.
Features
- Lead free copper silicon alloy body construction
- Sensitive rubber diaphragm
- T-handle facilitates pressure change
- Adjustable opening pressure range at 45 to 100 psi
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268584028 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0121400 |
Pressure Range | 45 to 100 PSI |
Protection Type | Pressure |
Series | LFBP30 |