LFBP30 75-175 1/2
Part of the LFBP30 Series
Ordering Code: 0121401
UPC: 098268584035
Lead Free: Yes
1/2 IN Lead Free Diaphragm Operated Bypass Control Relief Valve, Adjustable 75-175 psi
This 1/2 inch bypass control relief valve is used in commercial, residential and industrial applications to regulate liquid pressure as supplied by a positive pressure pump. It is a diaphragm-operated type valve that protects equipment by opening at an adjustable range of 75 to 175 psi (5.2 to 12.1 bar) to allow excess volume to be bypassed back to the source. It consists of a lead free alloy body with NPT threaded male inlet and NPT threaded female outlet, sensitive rubber diaphragm, Buna-N disc, tee handle, a spring, and adjustment handle separated from liquid elements.
Features
- Lead free copper silicon alloy body construction
- Sensitive rubber diaphragm
- T-handle facilitates pressure change
- Adjustable opening pressure range at 45 to 100 psi
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121401 |
| Pressure Range | 75 to 175 PSI |
| Protection Type | Pressure |
| Series | LFBP30 |
| UPC | 098268584035 |