174-Z3-T 050
Discontinued - Replaced By: 174A-050 1
Part of the 174A Series
Ordering Code: 0279093
UPC: 098268674941
Lead Free: NO
1 In Boiler Pressure Relief Valve, 50 psi
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268674941 |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0279093 |
Pressure Range | 30 to 150 PSI |
Pressure Relief Setting-PSI | 50 |
Series | 174A |