174-Z3-T-050 1 1/4
Discontinued - Replaced By: 174A-050 1 1/4
Part of the 174A Series
Ordering Code: 0279099
UPC: 098268675139
Lead Free: NO
1 1/4 In Boiler Pressure Relief Valve, 50 psi
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| EAN | 098268675139 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0279099 |
| Pressure Range | 30 to 150 PSI |
| Pressure Relief Setting-PSI | 50 |
| Series | 174A |