174-Z3-T 075
Part of the 174A Series
Ordering Code: 0279094
UPC: 098268674972
Lead Free: No
1 IN Boiler Pressure Relief Valve, 75 psi
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0279094 |
| Pressure Range | 30 to 150 PSI |
| Pressure Relief Setting-PSI | 75 |
| Series | 174A |
| UPC | 098268674972 |