174A-030 1 1/2
Discontinued - Replaced By: 174A 030 FS 1 1/2
Part of the 174A Series
Ordering Code: 0276500
UPC: 098268013894
Lead Free: NO
1 1/2 In Bronze Boiler Pressure Relief Valve, 30 psi, Threaded Female Connections
This 1 1/2 inch boiler pressure relief valve is used in hot water heating and domestic supply boiler applications to protect against excessive pressures on all types of hot water heating supply boiler equipment. It consists of a bronze body construction with NPT threaded female inlet and NPT threaded female outlet (drain) connections, non-metallic disc-to-metal seating, stainless steel spring, and test lever. It resists corrosive water conditions, sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief, not as an operating control. The pressure relief is set at 30 psi (206.8 kPa) with corresponding high pressure ratings up to 2,020,000 BTU/hr.
Features
- Spring loaded
- Soft seated
- Bronze body
- Automatic reseating
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268013894 |
Inlet Connection Size | 1 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 20 |
Outlet Connection Size | 1 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0276500 |
Pressure Range | 30 to 150 PSI |
Pressure Relief Setting-PSI | 30 |
Series | 174A |
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Installation Instructions - Tag for 174A, 335, 374A, 740, LF174A, M375
- Specification Sheet - 174A, 374, 740
- Specification Sheet - 174A, 374, 740 (French)
- Specification Sheet - 174A, 374, 740 (Spanish)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)