174A-036 3/4
Discontinued
Part of the 174A Series
Ordering Code: 0274430
UPC: 098268013061
Lead Free: NO
3/4 In Bronze Boiler Pressure Relief Valve, 36 psi, Threaded Female Connections
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268013061 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 26 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0274430 |
Pressure Range | 30 to 150 PSI |
Pressure Relief Setting-PSI | 36 |
Series | 174A |