174A-Z3-T-100
Discontinued - Replaced By: 174A-100 2
Part of the 174A Series
Ordering Code: 0279112
UPC: 098268676235
Lead Free: NO
2 In Boiler Pressure Relief Valve, 100 psi
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268676235 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0279112 |
Pressure Range | 30 to 150 PSI |
Pressure Relief Setting-PSI | 100 |
Series | 174A |