374A-045 3/4
Discontinued - Replaced By: 374A 045 FS 3/4
Part of the 374A Series
Ordering Code: 0358550
UPC: 098268560923
Lead Free: NO
3/4 In Iron Boiler Pressure Relief Valve, 45 psi, Forged Brass Inlet
This 3/4 inch pressure relief valve is used in hot water boiler applications to protect against excessive pressure on all types of hot water heating boiler equipment. It consists of a iron body with forged bronze inlet, non-metallic disc-to-metal seating and stainless steel spring. This valve resists corrosive water conditions, sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief and should not be used as an operating control. The pressure setting is 45 psi for applications up to 875,000 BTU/hr.
Features
- Iron body with forged bronze inlet
- Water seal of high temperature resisting material isolates spring working parts from water during relief
- Non-mechanical seat-to-disc alignment will not stick or freeze
- 875,000 BTU/hr rating
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
EAN | 098268560923 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 10 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0358550 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 45 |
Series | 374A |
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Installation Instructions - Tag for 174A, 335, 374A, 740, LF174A, M375
- Specification Sheet - 174A, 374, 740
- Specification Sheet - 174A, 374, 740 (French)
- Specification Sheet - 174A, 374, 740 (Spanish)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)