374A-050 3/4
Discontinued - Replaced By: 374A 050 FS 3/4
Part of the 374A Series
Ordering Code: 0358551
UPC: 098268560930
Lead Free: Not In Scope
3/4 IN Iron Boiler Pressure Relief Valve, 50 psi, Forged Brass Inlet
This 3/4 inch pressure relief valve is used in hot water boiler applications to protect against excessive pressure on all types of hot water heating boiler equipment. It consists of a brass body construction, non-metallic disc-to-metal seating and stainless steel spring. This valve resists corrosive water conditions, sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief and should not be used as an operating control. The pressure setting is 50 psi for applications up to 797,000 BTU/hr.
Features
- Iron body with forged bronze inlet
- Non-mechanical seat-to-disc alignment will not stick or freeze
- Set pressure at 50 psi
- 797,000 BTU/hr rating
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268560930 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Working Pressure-PSI | 10 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0358551 |
| Pressure Range | Does Not Apply to Product |
| Pressure Relief Setting-PSI | 50 |
| Series | 374A |