3L-100 3/4
Part of the 3L Series
Ordering Code: 0011090
UPC: 098268001440
3/4 In Brass Poppet Type Pressure Relief Valve, 100 psi, Test Lever
This 3/4 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a brass body construction with NPT threaded male inlet and NPT threaded female (drain) outlet, test lever, and stainless steel spring. It is ANSI Z21.22 approved, ASME rated and design certified and listed by CSA. The pressure relief is set at 100 psi (6.9 bar).
Features
- Brass body construction
- Pressure relief is set at 100 psi (6.9 bar)
- Test lever included
- ASME rated and CSA certified
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268001440 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0011090 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 100 |
Series | 3L |