53
Pressure Relief Valves
53
Pressure Relief Valves
Features
- Standard Pressure Setting: 75psi
- Used in residential applications to protect against excessive pressure
- Bronze body construction
- Pressure Range: 75 to 175 psi
Series 53 Pressure Relief Valves are used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a bronze body construction with NPT threaded male inlet and NPT threaded female (drain) outlet connections, and stainless steel spring. Pressure Range: 75 to 175psi (5.2 to 12.1 bar), Standard Pressure Setting: 75psi (516.7 kPa), Optional Settings: 100, 125, and 150psi (6.9, 8.6, and 10.3 bar); Also available at 50psi (3.45 bar) setting.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 53