FP53L-M1-175 1/2
Part of the FP53L-M1 Series
Ordering Code: 0190915
UPC: 098268192728
Lead Free: NO
1/2 IN Male NPT x Female NPT Fire Protection Pressure Relief Valve, UL and FM Listed, 175 psi
This 1/2 inch, 175 psi pressure relief valve is designed to relieve thermal expansion in fire protection systems. It features a lever for flushing and draining the system and a second lever to lock the valve closed for hydrostatic testing of the system. This relief valve is FM and UL listed.
Features
- 1/2 IN male NPT inlet connection
- 1/2 IN female NPT outlet connection
- 175 psi set pressure
- FM and UL listed
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268192728 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 175 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0190915 |
Pressure Range | 175 |
Pressure Relief Setting-PSI | 175 |
Series | FP53L-M1 |