FP53L-M1-225 1/2
Part of the FP53L-M1 Series
Ordering Code: 0190917
UPC: 098268192735
Lead Free: NO
1/2 IN Male NPT x F-NPT Fire Protection Pressure Relief Valve, UL and FM Listed, 225 psi
This 1/2 inch, 225 psi pressure relief valve is designed to relieve thermal expansion in fire protection systems. It features a lever for flushing and draining the system and a second lever to lock the valve closed for hydrostatic testing of the system. This relief valve is FM and UL listed.
Features
- 1/2 IN male NPT inlet connection
- 1/2 IN F-NPT outlet connection
- 225 psi set pressure
- FM and UL listed
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268192735 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 225 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0190917 |
Pressure Range | 300 |
Pressure Relief Setting-PSI | 225 |
Series | FP53L-M1 |