H32-80 3/4
Discontinued
Part of the H32 Series
Ordering Code: 0721501
UPC: 098268796377
Lead Free: YES
3/4 IN Bronze Pressure Relief Valve with Hose Connection, 80 psi
This 3/4 inch pressure relief valve with a hose connection is used in residential applications to protect against excessive pressures in piping systems. It connects to the outside hose bib and consists of a bronze body construction with 3/4 inch (20mm) hose inlet connection. The pressure rating is 80 psi (5.5 bar).
Features
- Bronze body construction
- 3/4 IN (20mm) Hose inlet connection
- Pressure rating is 80 psi (5.5 bar)
- No special tools required for installation
Specifications | |
---|---|
Body Material | PVC |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268796377 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NH |
Lead Free | YES |
Maximum Working Pressure-PSI | 80 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0721501 |
Pressure Range | 80 to 100 PSI |
Pressure Relief Setting-PSI | 80 |
Series | H32 |