1 LF174A-140
Discontinued - Replaced By: LF174A 140 FS 1
Part of the LF174A Series
Ordering Code: 0121507
UPC: 098268586022
Lead Free: YES
1 LF174A-140
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268586022 |
| Lead Free | YES |
| Part Number | 0121507 |
| Series | LF174A |