LF3L-125 3/4
Part of the LF3L Series
Ordering Code: 0556033
UPC: 098268435177
Lead Free: YES
3/4 IN Lead Free Poppet Type Pressure Relief Valve, 125 psi, Test Lever
This 3/4 inch lead free pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free copper alloy body with NPT threaded male inlet and NPT threaded female (drain) outlet, test lever, and stainless steel spring. It is ANSI Z21.22 approved, ASME rated and design certified and listed by CSA. The pressure relief is set at 125 psi (8.6 bar).
Features
- Lead free copper alloy body construction
- Test lever included
- Relieves excessive pressure on tankless water heaters
- ASME approved
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Alloy |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Working Pressure-PSI | 150 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0556033 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 125 |
| Series | LF3L |
| UPC | 098268435177 |