LF3L-150 3/4
Part of the LF3L Series
Ordering Code: 0556034
UPC: 098268435184
Lead Free: YES
3/4 In Lead Free Poppet Type Pressure Relief Valve, 150 psi, Test Lever
This 3/4 inch lead free pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free copper alloy body with 3/4 inch NPT threaded male inlet and 3/4 inch NPT threaded female (drain) outlet, test lever, and stainless steel spring. It is ASME rated. The pressure relief is set at 150 psi (10.3 bar).
Features
- Lead free copper alloy body construction
- Test lever included
- Relieves excessive pressure on tankless water heaters
- ASME approved
Specifications | |
---|---|
Body Material | Lead Free Copper Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268435184 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0556034 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 150 |
Series | LF3L |