LF3L-75-Z9 3/4
Part of the LF3L Series
Ordering Code: 0121332
UPC: 098268583045
Lead Free: YES
3/4 In Lead Free Poppet Type Pressure Relief Valve, 75 psi, Test Lever, Solar Applications
This 3/4 inch lead free pressure relief valve is used in residential applications to protect against excessive pressure on storage tanks and tankless water heaters used in outside solar applications. It consists of a lead free copper alloy body with NPT threaded male inlet and NPT threaded female (drain) outlet, stainless steel test lever, pin and spring. It is ANSI Z21.22 approved, ASME rated and design certified and listed by CSA. The pressure relief is set at 75 psi (5.2 bar).
Features
- Lead free copper alloy body construction
- Test lever included
- For solar applications
- ASME rated and CSA certified
Specifications | |
---|---|
Body Material | Lead Free Copper Alloy |
Brand | Watts |
EAN | 098268583045 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0121332 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 75 |
Series | LF3L |