LF4L-150 3/4
Part of the LF4L Series
Ordering Code: 0556050
UPC: 098268776980
Lead Free: YES
3/4 In Lead Free Poppet Type Pressure Relief Valve with Test Lever and 3/4 In NPT Female Drain Outlet, Set at 150 psi
This 3/4 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free body construction with 3/4 inch NPT threaded male inlet and 1/2 inch NPT threaded female (drain) outlet, test lever, and stainless steel spring. It is ANSI Z21.22 approved, ASME rated and design certified and listed by CSA. The pressure relief is set at 150 psi (10.3 bar).
Features
- Lead free body construction
- Test lever included
- Relieves excessive pressure on tankless water heaters
- ASME approved
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268776980 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0556050 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 150 |
Series | LF4L |