LF53-125 3/4
Part of the LF53 Series
Ordering Code: 0121438
UPC: 098268584783
Lead Free: Yes
3/4 IN Lead Free Brass Poppet Type Pressure Relief Valve, 125 psi
This 3/4 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free brass body construction with 3/4 inch NPTF threaded male inlet and 1/2 inch NPTF threaded female (drain) outlet, and stainless steel spring. The pressure relief is set at 125 psi (8.6 bar).
Features
- Lead free brass body construction
- Protects against buildup of excessive pressure
- For use in systems containing water, oil and air
- 3/4 inch NPTF threaded male inlet and 1/2 inch NPTF threaded female (drain) outlet
| Specifications | |
|---|---|
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPTF |
| Lead Free | Yes |
| Maximum Working Pressure-PSI | 125 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPTF |
| Part Number | 0121438 |
| Pressure Range | 0 to 125 PSI |
| Pressure Relief Setting-PSI | 125 |
| Series | LF53 |
| UPC | 098268584783 |