LF530-C 1/2
Part of the LF530C Series
Ordering Code: 0556035
UPC: 098268435191
Lead Free: YES
1/2 In Lead Free Brass Poppet Type Calibrated Pressure Relief Valve, Adjustable 50-175 psi
This 1/2 inch lead free calibrated pressure relief valve is designed for use as protection against excessive pressure build-up in systems containing water, oil and air. It has a lead free brass body, 1/2 inch NPT male inlet and 1/2 inch NPT female (drain) outlet. This valve has an adjustable pressure of 50 to 175 psi (3.4 to 12.1 bar) and maximum working temperature of 180 degrees F.
Features
- Lead free brass body construction
- All stainless steel spring
- Adjustable range 50 to 175 psi
- Maximum temperature 180 degree F
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268435191 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Working Pressure-PSI | 300 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0556035 |
Pressure Range | 50 to 175 PSI |
Pressure Relief Setting-PSI | 150 |
Series | LF530C |