LF53L-125 1/2
Part of the LF53L Series
Ordering Code: 0121442
UPC: 098268585186
Lead Free: YES
1/2 In Lead Free Poppet Type Pressure Relief Valve, 125 psi, Test Lever
This 1/2 inch lead free pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free copper silicon alloy body construction with NPT threaded male inlet and NPT threaded female (drain) outlet, test lever, and stainless steel spring. It is ANSI Z21.22 approved, listed and certified by CSA. The pressure relief is set at 125 psi (8.6 bar).
Features
- Lead free copper silicon alloy body construction
- CSA certified
- Relieves excessive pressure on tankless water heaters
- Test lever included
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
EAN | 098268585186 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Working Pressure-PSI | 94 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0121442 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 125 |
Series | LF53L |