LF53L-Z2-30 1/2
Part of the LF53L Series
Ordering Code: 0121440
UPC: 098268585162
Lead Free: YES
1/2 In Lead Free Poppet Type Pressure Relief Valve With Test Lever, 30 psi
This 1/2 inch pressure relief valve is used in residential applications to protect against excessive pressure on domestic storage tanks and tankless water heaters. It consists of a lead free body construction with 1/2 inch NPT threaded male inlet and 1/2 inch NPT threaded female (drain) outlet, test lever, and stainless steel spring. It is ANSI Z21.22 approved, listed and certified by CSA. The pressure relief is set at 30 psi (2.1 bar).
Features
- Lead free copper silicon alloy body construction
- CSA certified
- Relieves excessive pressure on tankless water heaters
- Test lever included
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
EAN | 098268585162 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0121440 |
Pressure Range | 75 to 125 PSI |
Pressure Relief Setting-PSI | 30 |
Series | LF53L |