375M1-075
Discontinued
Part of the M375 Series
Ordering Code: 0360280
UPC: 098268907421
Lead Free: NO
3/4 In Safety Relief Valve, 75 psi
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268907421 |
| Inlet Connection Size | 3/4 IN |
| Lead Free | NO |
| Outlet Connection Size | 3/4 IN |
| Part Number | 0360280 |
| Series | M375 |