M375M1-075 3/4
Part of the M375 Series
Ordering Code: 0360281
UPC: 098268907438
Lead Free: NO
3/4 IN Boiler Pressure Relief Valve, 75 psi
This boiler pressure relief valve is used in hot water heating and domestic supply boiler applications to protect against excessive pressures on all types of hot water heating supply boiler equipment. It consists of a brass body construction with NPT threaded male inlet and NPT threaded female outlet connections, non-metallic disc-to-metal seating, stainless steel spring, and test lever. It resists corrosive water conditions, sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief, not as an operating control. The standard pressure setting is 75 psi (517 kPa) and is rated to 738,000 BTU/hr.
Features
- Spring loaded
- Soft seated
- Brass body
- Automatic reseating
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268907438 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 56 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0360281 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 75 |
Series | M375 |