LFN30 5-30 1/2
Part of the N30 Series
Ordering Code: 0121397
UPC: 098268583892
Lead Free: YES
1/2 IN Lead Free Bronze Diaphragm Type Pressure Relief Valve, Adjustable 5-30 psi, No Test Lever
This 1/2 inch lead free pressure relief valve is used to protect against excessive pressures in well systems. This valve is designed for pressure relief only and is not diaphragm actuated. It consists of a lead free bronze body with NPT threaded male inlet and NPT threaded female (drain) outlet connections, and stainless steel spring. The adjustable pressure relief range is 5 to 30 psi.
Features
- Lead free bronze body construction
- Soft seated
- Spring loaded
- Automatic reseating
Specifications | |
---|---|
Body Material | Lead Free Bronze |
Brand | Watts |
EAN | 098268583892 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0121397 |
Pressure Range | 5 to 30 PSI |
Series | N30 |