N30-005030
Part of the N30 Series
Ordering Code: 0109265
UPC: 098268009187
1/2 IN Bronze Diaphragm Type Pressure Relief Valve, Adjustable Range 5-30 psi, No Test Lever
This 1/2 inch pressure relief valve for wells is used to protect against excessive pressures in well systems. It is not diaphragm actuated, and is used for pressure-relief service only. It consists of a bronze body construction with NPT threaded male inlet and NPT threaded female (drain) outlet connections, and stainless steel spring. Its pressure range is 5 to 25 psi (0.34 to 1.72 bar) and a standard pressure setting of 30 to 45 psi (2.06 to 3.1 bar).
Features
- Rugged bronze body
- Stainless steel spring
- NPT threaded male inlet connection
- Automatic reseating
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268009187 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0109265 |
Pressure Range | 5 to 25 PSI |
Series | N30 |