FS-RV-BMS-RFK-2 1/2
Part of the SentryPlus Alert Technology-Relief Valves Series
Ordering Code: 88009469
UPC: 098268572780
BMS Flood Sensor Connection Kit for Relief Valves with 2 1/2 IN Discharge Outlet
This 2 1/2 inch BMS flood sensor retrofit kit is designed to set up and activate the discharge line flood sensor included with Watts smart and connected relief valves. When wired to a building management system, the connection kit enables monitoring of relief valve discharges that signal when conditions indicate potential flooding. The kit includes a sensor activation module with cable, ground wire, power adapter, dielectric grease, and flood sensor.
Features
- Detects potential flood conditions
- For use on relief valves with 2 1/2 IN discharge outlets
- For use on models 740
- Verify model outlet size on specification sheet
- Watts models N241, 342, and 740 have different inlet and outlet sizes
- Provides continuous monitoring
- Works with building management systems (BMS)
| Specifications | |
|---|---|
| Communication Type | BMS |
| Kit Contents | Sensor Activation Module with Cable, Ground Wire, Power Adapter, Dielectric Grease, and Flood Sensor |
| Kit Type | Activation Kit |
| Products Used On | 740 |
| Products Used On Size | 2 1/2 IN Outlet |