SCM-RELIEF-CONN KIT
Part of the SentryPlus Alert Technology-Relief Valves Series
Ordering Code: 1000000737
UPC: 737733058748
Sensor Control Monitor Connection Kit for Relief Valves, Sensor Control Monitor, 2 Sensor Cables, Power Adapter, and Mounting Feet
This sensor control monitor connection kit is designed to set up and activate the discharge line flood sensor included with Watts Smart and connected relief valves. It enables seamless integration with building automation systems. This kit can be hardwired into a BAS using Modbus for alerts and data polling or connected through Wi-Fi for alerts and real time data streaming to Nexa(R). Kit includes a sensor control monitor with two sensor cables, power adapter, mounting feet, and Quick Start Guide. This kit should be purchased to activate flood detection monitoring and data streaming capabilities for use on relief valve series: 374A, LF40L, 174A, LF174A, 40L, LFLL40XL, LF140, LL40XL, 140, 740, LF340, 340, 342.
Features
- Includes a sensor control monitor with 2 sensor cables, power adapter, mounting feet, and Quick Start Guide
- BAS Modbus (RS-485) connectivity for alerts and data polling
- Wi-Fi connectivity for alerts and data streaming to Nexa
- Plug-and-play connection to relief valve and BAS
- IP54 Rated enclosure
| Specifications | |
|---|---|
| Communication Type | BAS/Wi-Fi |
| Kit Contents | Sensor Control Monitor, 2 Sensor Cables, Power Adapter, Mounting Feet, and Quick Start Guide |
| Kit Type | Activation Kit |
| Products Used On | 374A, LF40L, 174A, LF174A, 40L, LFLL40XL, LF140, LL40XL, 140, 740, LF340, 340, 342 |
| Products Used On Size | All Sizes |