100XL-090210
Part of the 100XL Series
Ordering Code: 0066082
UPC: 098268007046
Lead Free: NO
3/4 In Brass Self Closing Temperature And Pressure Relief Valve, 90 psi, 210 degree F, Test Lever, Extension Thermostat
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
EAN | 098268007046 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 90 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0066082 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 90 |
Pressure Steam Discharge Capacity | 105,000 BTU per hour |
Protection Type | Temperature And Pressure |
Series | 100XL |
Shank Length | 1 1/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 105,000 BTU per hour |
Thermostat Probe Length | 3 IN |