100XL-100180-Z11
Part of the 100XL Series
Ordering Code: 0066310
UPC: 098268007503
3/4 In Brass Self Closing Temperature And Pressure Relief Valve, 100 psi, 180 degree F, Test Lever, Extension Thermostat
This 3/4 inch temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU per hour. This two in one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a forged body with NPT male inlet and NPT female outlet connections, test lever, and extension thermostat with special thermo-bonded coating. This valve is ASME rated and CSA listed. The temperature relief is 180 degrees (99 degrees C) and the pressure relief is set at 100 psi (7.03 bar).
Features
- Unique thermostat with special thermo-bonded coating
- Thermostat is accurate and proven
- Provides fully automatic temperature and pressure relief protection for hot water storage tanks and heaters up to 105,000 BTU/HR. Series
- Temperature and pressure relief valve to protect the heater from excessive pressure and temperature
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
EAN | 098268007503 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-PSI | 113 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0066310 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 150 |
Pressure Steam Discharge Capacity | 105,000 BTU per hour |
Protection Type | Temperature And Pressure |
Series | 100XL |
Shank Length | 1 1/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 105,000 BTU per hour |
Thermostat Probe Length | 3 IN |