100XL-150 3/4
Part of the 100XL Series
Ordering Code: 0066100
UPC: 098268000016
Lead Free: No
3/4 IN Brass Self Closing Temperature and Pressure Relief Valve, 150 psi, 210 degree F, Test Lever, Extension Thermostat
This 3/4 inch temperature and pressure relief valve is used to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features a brass body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. This valve is ASME rated and CSA listed. Temperature relief is 210 degree F (99 degree C). Pressure relief is set at 150 psi.
Features
- Required safety device on all water heaters
- Prevents water heater from blowing up
- Brass body construction
- Temperature relief is 210 degree F (99 degree C)
- Used to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr
- ASME rated, CSA Listed
- Features unique thermostat with special thermo-bonded coating
- Includes test lever and stainless steel spring
- ANSI Z21.22 certified
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| GPM-When Relieved | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPTF |
| Lead Free | No |
| Maximum Temperature-Fahrenheit | 210 |
| Maximum Working Pressure-PSI | 112 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPTF |
| Part Number | 0066100 |
| Pressure Range | Does Not Apply To Product |
| Pressure Relief Setting-PSI | 150 |
| Protection Type | Temperature And Pressure |
| Series | 100XL |
| Shank Length | 1 1/8 IN |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Nylon Coated Copper |
| Thermostat Probe Length | 4 IN |
| UPC | 098268000016 |