100XL-B-150210 3/4
Part of the 100XL Series
Ordering Code: 0066086
UPC: 098268007060
Lead Free: NO
3/4 In Self Closing Temperature And Pressure Relief Valve With British Threads
This 3/4 inch temperature and pressure relief valve is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features a brass body with British thread end connections, unique thermostat with special thermo-bonded coating, and a test lever. It is ASME rated and CSA listed. The temperature relief is at 210 degrees F (99 degrees C), and the pressure relief range is 75 to 150 psi (5.2 to 10.3 bar).
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
EAN | 098268007060 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Part Number | 0066086 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 150 |
Pressure Steam Discharge Capacity | 105,000 BTU per hour |
Protection Type | Temperature And Pressure |
Series | 100XL |
Shank Length | 1 1/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 105,000 BTU per hour |
Thermostat Material | Copper |
Thermostat Probe Length | 3 IN |