L100XLM7-3-125210 3/4
Part of the 100XL Series
Ordering Code: 0066134
UPC: 098268214680
Lead Free: NO
3/4 IN Brass Self Closing Temperature and Pressure Relief Valve, 125 psi, 210 degree F, Extended Shank Up to 2 IN Insulation
This 3/4 inch temperature and pressure relief valve is used to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features a brass body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. This valve has an extended inlet shank for water heaters with up to 2 inch insulation. It is ASME rated and CSA listed. Temperature relief is 210 degrees F (99 degrees C) and the pressure relief is 125 psi (8.79 bar).
Features
- Self closing safety valve for hot water heaters
- Unique thermostat with special thermo-bonded coating
- Bronze body Construction
- stainless steel spring
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| EAN | 098268214680 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 210 |
| Maximum Working Pressure-PSI | 125 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0066134 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 125 |
| Protection Type | Temperature And Pressure |
| Series | 100XL |
| Shank Length | 2 1/8 IN |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Probe Length | 3 IN |