1L-2-100210
Part of the 1L Series
Ordering Code: 0002210
UPC: 098268000269
Lead Free: NO
1/2 In Bronze Self Closing Temperature And Pressure Relief Valve, 100 psi, 210 degree F, Test Lever, Short Thermostat
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
EAN | 098268000269 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0002210 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 100 |
Protection Type | Temperature And Pressure |
Series | 1L |
Shank Length | 7/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 15,000 BTU per hour |
Thermostat Probe Length | 2 IN |