1L-2-150210
Part of the 1L Series
Ordering Code: 0002268
UPC: 098268000313
1/2 IN Bronze Self Closing Temperature and Pressure Relief Valve, 150 psi, 210 degree F, Test Lever, Short Thermostat
This 1/2 inch temperature and pressure relief valve is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. It features a bronze body with NPT threaded male inlet and NPT threaded female outlet connections, 2 inch short thermostat with special thermo-bonded coating and test lever. It is CSA listed. Temperature r relief at 210 degrees F (99 degree C), pressure relief range is 75 to 150 psi (5.2 to 10.3 bar). The standard pressure settings is 150 psi (10.55 bar).
Features
- Solid bronze body construction
- Unique thermostat with special thermo-bonded coating
- Stainless steel spring
- ASME rated and CSA listed
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0002268 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 150 |
| Protection Type | Temperature And Pressure |
| Series | 1L |
| Shank Length | 7/8 IN |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Probe Length | 2 IN |
| UPC | 098268000313 |