1XL-100
Part of the 1XL Series
Ordering Code: 0004431
UPC: 098268000382
1/2 In Bronze Self Closing Temperature and Pressure Relief Valve, 100 psi, 210 degree F, 4 In Extension Thermostat
This 1/2 inch temperature and pressure relief valve, series 1XL, is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. It features a bronze body with NPT threaded male inlet and NPT threaded female outlet connections, extension thermostat with special thermo-bonded coating and test lever. Temperature relief is at 210 degree F (99 degreeC). Pressure relief range is 75 to 150 psi (5.2 to 10.3 bar).The pressure relief is set at 100 psi. (7.0 bar).
Features
- Unique thermostat with special thermo-bonded coating
- Solid bronze body construction
- Automatic reseating
- ASME rated and CSA listed
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268000382 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0004431 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 100 |
Protection Type | Temperature And Pressure |
Series | 1XL |
Shank Length | 7/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 15,000 BTU per hour |
Thermostat Probe Length | 4 IN |