LF100XL-8 175-210 3/4
Discontinued
Part of the LF100XL Series
Ordering Code: 0121348
UPC: 098268583212
Lead Free: YES
3/4 In Lead Free Self Closing Temperature And Pressure Relief Valve, 175 psi, 210 degree F, Test Lever, 8 In Extension Thermostat
This 3/4 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper alloy body with NPT male inlet and NPT female outlet connections, a unique thermostat with special thermo-bonded coating with 8 inch extension, and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 175 psi (12.07 bar).
Features
- Lead free copper alloy body construction
- 8 inch thermostat with thermo-bonded coating
- Protects against excessive temperature and pressure during emergency conditions
- ASME rated and CSA listed
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Alloy |
| Brand | Watts |
| EAN | 098268583212 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Working Pressure-PSI | 175 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121348 |
| Pressure Relief Setting-PSI | 175 |
| Protection Type | Temperature And Pressure |
| Series | LF100XL |
| Shank Length | 1 3/16 IN |
| Temperature Relief-Fahrenheit | 210 |