LF100XL-Z11 100-180
Part of the LF100XL Series
Ordering Code: 0121357
UPC: 098268583304
Lead Free: YES
3/4 IN Lead Free Self Closing Temperature and Pressure Relief Valve, 100 psi, 180 degree F, Test Lever, 4 IN Ext Thermostat
This 3/4 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper alloy body with NPT male inlet and NPT female outlet connections, a unique thermostat with special thermo-bonded coating with 4 inch extension and test lever. The temperature relief is 180 degrees F (82 degrees C) and the pressure relief is set at 100 psi (6.9 bar).
Features
- Lead free copper alloy body construction
- ASME rated and CSA listed
- Unique thermostat with special thermo-bonded coating
- Pressure set at 100 psi (6.9 bar)
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
EAN | 098268583304 |
GPM-When Relieved | Does Not Apply to Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 75 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0121357 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 100 |
Pressure Steam Discharge Capacity | 200,000 BTU per hour |
Protection Type | Temperature And Pressure |
Series | LF100XL |
Shank Length | 1 1/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 105,000 BTU per hour |
Thermostat Material | Copper |
Thermostat Probe Length | 4 IN |