LFLL100XL 150-210 3/4
Part of the LF100XL Series
Ordering Code: 0556002
UPC: 098268432374
Lead Free: Yes
3/4 IN Lead Free Self Closing Temperature and Pressure Relief Valve, 150 psi, 210 F, Extended Shank Up to 2 1/2 IN Insulation
This 3/4 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper alloy body with extended shank to accommodated up to 2 1/2 IN of insulation, NPT male inlet and NPT female outlet connections, a unique thermostat with special thermo-bonded coating, and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 150 psi (10.3 bar).
Features
- Lead free copper alloy body construction
- Extended shank for thick tank insulation up to 2 1/2 inches
- Extension thermostat with thermo-bonded coating
- Stainless steel spring
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | YES |
| GPM-When Relieved | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 210 |
| Maximum Working Pressure-PSI | 113 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0556002 |
| Pressure Range | Does Not Apply To Product |
| Pressure Relief Setting-PSI | 150 |
| Protection Type | Temperature And Pressure |
| Series | LF100XL |
| Shank Length | 2 1/16 IN |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Copper |
| Thermostat Probe Length | 2 IN |
| UPC | 098268432374 |