LFLLL100XL-150 3/4
Part of the LF100XL Series
Ordering Code: 0556004
UPC: 098268432398
Lead Free: YES
3/4 IN Lead Free Self Closing Temperature and Pressure Relief Valve, 150 psi, 210 F, Extended Shank Up to 3 IN Insulation
This 3/4 inch extra extended shank temperature and pressure relief valve is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features an extended shank for installation on water heaters with extra thick insulation as well as a lead free bronze body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. It is suitable for water heaters with up to 3 inch (76.2 mm) of insulation. It is ASME rated and CSA listed. The temperature relief is 210 F (99 C), the pressure relief range is 75 to 150 psi (5.2 to 10.3 bar) and the standard pressure setting is 150 psi (10.55 bar).
Features
- Lead free copper alloy body construction
- Extended shank for thick tank insulation up to 3 inches
- Pressure set at 150 psi (10.3 bar)
- ASME rated and CSA listed
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | YES |
| GPM-When Relieved | Does Not Apply to Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 210 |
| Maximum Working Pressure-PSI | 113 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0556004 |
| Pressure Range | Does Not Apply To Product |
| Pressure Relief Setting-PSI | 150 |
| Protection Type | Temperature And Pressure |
| Series | LF100XL |
| Shank Length | 2 1/2 IN |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Copper |
| Thermostat Probe Length | 2 IN |
| UPC | 098268432398 |