LF10L-2 75-210 3/4
Part of the LF10L Series
Ordering Code: 0121335
UPC: 098268583076
Lead Free: YES
3/4 IN Lead Free Self Closing Temperature and Pressure Relief Valve, 75 psi, 210 degree F, Test Lever, Short Thermostat
This 3/4 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 80,000 BTU per hour. This two in one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper alloy body with NPT male inlet and NPT female outlet connections, thermo-bonded coating thermostat and test lever. The temperature relief is 210 degrees (99 degrees C) and the pressure relief is set at 75 psi (5.2 bar).
Features
- Lead free copper alloy body construction
- Stainless steel spring
- Protects against excessive temperature and pressure during emergency conditions
- ASME rated and CSA listed
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Alloy |
| Brand | Watts |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121335 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 75 |
| Protection Type | Temperature And Pressure |
| Series | LF10L |
| Shank Length | 1 3/16 IN |
| Temperature Relief-Fahrenheit | 210 |
| UPC | 098268583076 |