LF140X6 125-210 1
Discontinued - Replaced By: LF140X-6 125/210 FS 1
Part of the LF140 Series
Ordering Code: 0121456
UPC: 098268585353
Lead Free: YES
1 In Lead Free Automatic Reseating Temp And Pressure Relief Valve, 125 psi, 210 degree F, 6 In Thermostat, Female Connections
This 1 inch lead free automatic reseating temperature and pressure relief valve with a 6 inch thermostat is installed directly in tank tapings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features a lead free construction body with NPT female inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees and the pressure relief is 125 psi.
Features
- Lead free construction
- Tamper resistant bonnet screws
- 6 Inch thermostat length
- Non-mechanical seat to disc alignment
| Specifications | |
|---|---|
| Body Material | Lead Free Brass |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121456 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 125 |
| Protection Type | Temperature And Pressure |
| Series | LF140 |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Stainless Steel |
| UPC | 098268585353 |